be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M4 silver steel crash protection device, L 12 mm

Part number: A-5004-7621
€22.10
Lead times can vary for this product. Contact us for more information.
Quantity

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A sta... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Overall length (mm)12
Stem diameter (mm)6.9
Stem materialSilver steel
ThreadM4
To mountM4

Description

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. Recommended for use with spindle probes. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Equivalent to

  • Previous part number: M-2085-0069

Technical documentation

Technical document 1 (DOC)
Download