OMM-2C cable assembly (8 m)
Cable assembly for linking the OMM-2C optical machine module and OSI optical interface. Read more
Cable assembly for linking the OMM-2C optical machine module and OSI optical interface. Read more
| name | value |
|---|---|
| Accessory type | Mounting accessories |
| Length (mm) | 8000 |
| Product family | Spindle probe accessories |
Cable assembly for linking the OMM-2C optical machine module and OSI optical interface.
This assembly comes with 8 m (26 ft) of cable.
NOTE: The 7-way connector is not included as part of this assembly.