be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø3 mm ruby ball, tungsten carbide stem, L 25 mm, ML 15 mm, for ZEISS applications

Part number: A-5555-0018
€30.00
Stocked item - Dispatched between 2-3 working days.
Quantity

M5 straight stylus. Note: measurement length is to end of ball.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)3
DS (mm)0
DS1 (mm)0
ML (mm)0
ML1 (mm)0
Stem materialTungsten carbide
ThreadM5
Tip materialRuby

Description

M5 straight stylus. Note: measurement length is to end of ball.

Equivalent to

  • Equivalent to ZEISS part number: 602030-9010-000.
  • Equivalent to Q-Mark part number: ATG-3025.