M5 aluminium extension, L 200 mm, Dia 20 mm
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Aluminium is very light, but should only be used in a sta... Read more
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Aluminium is very light, but should only be used in a sta... Read more
name | value |
---|---|
Length (mm) | 200 |
Overall length (mm) | 200 |
Stem diameter (mm) | 20 |
Stem material | Aluminium |
Thread | M5 |
To mount | M5 |
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Aluminium is very light, but should only be used in a stable temperature controlled environment, due to it's thermal growth.
2 products found
2 products found