M5 Stainless steel extension, L 10 mm, Dia 11 mm
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is i... Read more
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is i... Read more
| name | value |
|---|---|
| Length (mm) | 10 |
| Overall length (mm) | 10 |
| Stem diameter (mm) | 11 |
| Stem material | Stainless steel |
| Thread | M5 |
| To mount | M5 |
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.
4 products found
4 products found