be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M2 stylus for star configuration, Ø2 mm ruby ball, stainless steel stem, ML 13.5 mm, for ZEISS applications

Part number: A-5555-0296
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

M2 stylus for star configuration. Note: measurement length is to end of ball.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Effective working diameter (mm)0
Effective working length (mm)13.5
Holder materialStainless steel
Overall length (mm)19.5
Span (mm)0
Stem diameter (mm)1.5
Stem materialStainless steel
ThreadM2
Tip materialRuby

Description

M2 stylus for star configuration. Note: measurement length is to end of ball.

Equivalent to

  • Equivalent to ZEISS part number: 600342-8012-000.