be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 thermostable carbon fibre extension, L 70 mm, Dia 11 mm

Part number: A-5555-0623
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for app... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Length (mm)70
Overall length (mm)70
Stem diameter (mm)11
Stem materialCarbon fibre
ThreadM5
To mountM5

Description

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.

Equivalent to

  • Equivalent to Zeiss part number: 626107-1070-100
  • Equivalent to Q-Mark part number: VM5-12.70-TX

Technical documentation

Technical document 1 (DOC)
Download