be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M5 Ø10 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications

Part number: A-5555-2415
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

M5 spherical disc stylus for ScanMax.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Disc diameter (mm)10
Disc width (mm)1
DS (mm)5.5
DS1 (mm)3.5
ML (mm)0
ML1 (mm)55
Stem materialTitanium
ThreadM5

Description

M5 spherical disc stylus for ScanMax.

Equivalent to

  • Equivalent to ZEISS part number: 632001-8209-000.