be.svg
Change location
Products and shipping options are based on your location.
Country
Language

HSI-C interface

Part number: A-6527-1000
€229.00
Longer lead times may apply. Contact us for more information.
Quantity

A hard-wired transmission interface that conveys and processes signals between the inspection probe and the CNC machine controller. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Transmission typeHard-wired

Description

A hard-wired transmission interface that conveys and processes signals between the inspection probe and the CNC machine controller.

Different probe operating configurations can be selected by a switch on the interface.

The HSI-C interface unit is compatible with the MP250 high-accuracy strain gauge probe with RENGAGE™ technology and standard kinematic hard-wired probes. Features an ‘inhibit’ mode allowing the probe to be powered off when not in use.

Units are DIN rail mounted and feature an ‘easy fit’ location mechanism.

Key features and benefits:

  • Simple, quick installation
  • Compatible with the MP250 high-accuracy strain gauge probe with RENGAGE technology and standard kinematic hard-wired probes
  • Enables the user to select a suitable level of immunity to false triggering for the connected probe, caused by machine vibrations or accelerations
  • Responds to a config override input that switches the probe to the highest level of immunity to false triggering when either manoeuvring to a measure position at high speed, or when measuring with ‘heavy’ styli at high speed