QC20 small circle accessory kit
The QC20 small circle accessory kit allows the QC20 ballbar to perform a calibrated 50 mm radius tests (standard minimum is 100 mm), helping to give an enhanced analysis of servo c... Read more
The QC20 small circle accessory kit allows the QC20 ballbar to perform a calibrated 50 mm radius tests (standard minimum is 100 mm), helping to give an enhanced analysis of servo c... Read more
The QC20 small circle accessory kit allows the QC20 ballbar to perform a calibrated 50 mm radius tests (standard minimum is 100 mm), helping to give an enhanced analysis of servo control systems on most type of machines.
Part number | Description | Quantity |
---|---|---|
A-8014-1560 | 1 | |
A-8014-0491 | 1 | |
Calibration certificate | 1 |
Part number | Description | Quantity |
---|---|---|
A-8014-1560 | QC20 small circle adaptor | 1 |
A-8014-0491 | 50 mm ballbar calibrator | 1 |
Calibration certificate | 1 |