Skip to content
Sign in

Ship to 

be.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Open Optical Encoder Scales
View all Open Optical Encoder Scales

RTLA30 absolute linear scale (16630 mm length, for use in FASTRACK carrier)

Part number: A-9764-1663
Price available on request
RTLA30 absolute linear scale (16630 mm length, for use in FASTRACK carrier) - 1
Quantity

RTLA 30 µm pitch absolute linear stainless-steel tape scale


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
About RTLA30 scale

Technical table

namevalue
Encoder product typeScale
Extended temperature rangeNo
Functional safetyNo
MaterialStainless steel
Measurement typeAbsolute
Mounting optionsFor use in FASTRACK carrier
Movement typeLinear
Scale length (mm)16630
Scale pitch (µm)30
Scale shapeLinear
Scale type8 mm wide x 0.2 mm thick flexible stainless steel tape (CTE: 10.1 ±0.2 μm/m/°C)
SeriesRTLA
Ultra high vacuumNo

Description

RTLA 30 µm pitch absolute linear stainless-steel tape scale


About RTLA30 scale

  • 30 µm pitch, low-profile stainless steel tape scale
  • Cut-to-length flexibility
  • Quick and simple application using Renishaw's scale applicator
  • High solvent immunity
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Benelux B.V. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

2 products found

Filter by


Scale length (mm)

500

1000

Explore variants

2 products found

  • RTLA30 absolute linear scale (1000 mm length, self-adhesive mounted)
    RTLA30 absolute linear scale (1000 mm length, self-adhesive mounted)
    €515.00
    Part numberA-9763-0100
    Made to order - Typically a 4-6 week lead time.
    €515.00
  • RTLA30 absolute linear scale (500 mm length, self-adhesive mounted)
    RTLA30 absolute linear scale (500 mm length, self-adhesive mounted)
    €256.00
    Part numberA-9763-0050
    Stocked item - Dispatched between 2-3 working days.
    €256.00

Related products

Shears for cutting RKL and RTL linear encoder scales
€153.00
Shears for cutting RKL and RTL linear encoder scales
Part number: A-9589-0133
Scale end covers for RTL encoder scales
€18.60
Scale end covers for RTL encoder scales
Part number: A-9585-0035
Datum clamp for adhesive mounted RTL linear encoder tape scales
€9.80
Datum clamp for adhesive mounted RTL linear encoder tape scales
Part number: A-9585-0028
LOCTITE® 435 adhesive (20-gram bottle)
€20.90
LOCTITE® 435 adhesive (20-gram bottle)
Part number: P-AD03-0012
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
€27.30
Dispensing tip for LOCTITE® 435 adhesive (pack of 50)
Part number: P-TL50-0209
IPA wipes for all encoder system installations (pack of 20)
€14.60
IPA wipes for all encoder system installations (pack of 20)
Part number: A-9523-4040
Guillotine for cutting RKL and RTL linear encoder scales
€173.00
Guillotine for cutting RKL and RTL linear encoder scales
Part number: A-9589-0071
Replacement blades for scale shears
Price available on request
Replacement blades for scale shears
Part number: P-TL02-0107
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
€27.80
Scale applicator for RTLA self-adhesive scales with RESOLUTE™ or EVOLUTE™ encoder readheads
Part number: A-9589-0095