ATOM™ 20 μm linear 1 m cabled readhead with D-type connector for use with RTLF20 or RKLF20 scale
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability. Read more
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability. Read more
| name | value |
|---|---|
| Axis type | Linear |
| Cable length (m) | 1 |
| Connector type | Cabled: D-type connector |
| Encoder product type | Readhead |
| Encoder size | Miniature |
| Extended temperature range | false |
| Functional safety | false |
| Max speed | 10 m/s |
| Measurement type | Incremental |
| Movement type | Linear |
| Output signal | Analogue |
| Readhead size | 20.5 mm x 12.7 mm x 7.85 mm |
| Readhead termination | 15-way D-type connector |
| Readhead type | Incremental analogue 1 Vpp |
| Scale compatibility | Flexible stainless steel tape |
| Scale pitch (µm) | 20 |
| Scale shape | Linear |
| Series | ATOM |
| Sub-divisional error | <±75 nm typical |
| Ultra high vacuum | false |
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability.
ATOM2D0-100 is a miniature incremental encoder readhead with a 1 m cable length.
RKLF20-S scales are suitable for substrate mastered applications where the scale adopts the thermal expansion behaviour of the substrate for enhanced stability.
RTLF20-S is a floating scale that expands and contracts independently of the mounting substrate.