ATOM™ 40 μm linear 1 m cabled readhead with D-type connector for use with RTLF40 or RKLF40 scale
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability. Read more
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability. Read more
| name | value |
|---|---|
| Axis type | Linear,Partial arc |
| Cable length (m) | 1 |
| Connector type | Cabled: D-type connector |
| Encoder product type | Readhead |
| Encoder size | Miniature |
| Extended temperature range | false |
| Functional safety | false |
| Max speed | 20 m/s |
| Measurement type | Incremental |
| Movement type | Linear,Partial arc |
| Output signal | Analogue |
| Readhead size | 20.5 mm x 12.7 mm x 7.85 mm |
| Readhead termination | 15-way D-type connector |
| Readhead type | Incremental analogue 1 Vpp |
| Scale compatibility | Flexible stainless steel tape |
| Scale pitch (µm) | 40 |
| Scale shape | Linear,Partial arc |
| Series | ATOM |
| Sub-divisional error | <±120 nm typical |
| Ultra high vacuum | false |
ATOM is Renishaw’s first miniature encoder with filtering optics, providing improvements in dirt immunity, signal stability and reliability.
ATOM4D0-100 is a miniature incremental encoder readhead with a 1 m cable length. RKLF40-S scale is suitable for both partial arc and linear applications.
In linear applications, RKLF40 scale is designed to master to its mounting substrate, which means that the scale adopts the same thermal expansion behaviour as the substrate for enhanced stability.
RTLF40 is a floating scale that expands and contracts independently of the mounting substrate.