be.svg
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 50

Part number: M-4071-0072
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into a ANSI CAT B5-50 ISO 50 taper machine tool spindle. Shank gauge length is 35.30 mm (1.390 inches), and it is suitable for OMP40, OMP... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)35.3
Shank typeTaper
Taper50
Warranty type1 year

Description

This shank is designed to secure the probe into a ANSI CAT B5-50 ISO 50 taper machine tool spindle. Shank gauge length is 35.30 mm (1.390 inches), and it is suitable for OMP40, OMP400, RMP40 and RMP400 probes.