Adjustable slide with acrylic extension and M4 thread
This adjustable slide with acrylic extension lets you screw any component onto the acrylic slide to extend the reach of the component. It can also be used to push workpieces into a... Read more
This adjustable slide with acrylic extension lets you screw any component onto the acrylic slide to extend the reach of the component. It can also be used to push workpieces into a... Read more
| name | value |
|---|---|
| Adjustable angle (degree) | 185 |
| Height (mm) | 10 |
| Length (mm) | 82.3 |
| Material | Aluminium |
| Measurement system | Metric |
| Slot (mm) | 25.4 |
| Spacing | 34.5 |
| Thread | M4 |
| Width (mm) | 12.7 |
This adjustable slide with acrylic extension lets you screw any component onto the acrylic slide to extend the reach of the component. It can also be used to push workpieces into a corner in vision applications. It is recommended for use on vision and multi-sensor machines.
Note: Included: socket head cap screws.
3 products found
3 products found