be.svg
Change location
Products and shipping options are based on your location.
Country
Language

3-jaw chuck for use with M6, M8 and 1/4-20 base plates

Part number: R-CJ-3
€394.00
Made to order - Typically a 4-6 week lead time.
Quantity

This 3-jaw clamp is used to hold workpieces, allowing the probe to measure or scan around the part without any interference. It can be mounted to a base plate in a vertical or hori... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Adjustable (mm)1.5 – 64.5
Clamp length (mm)177.8
Clamp type3-jaw clamp
Clamp width (mm)56.3
Fixture typeChucks
Height (mm)126.2
Height (in)4.97
Length (mm)177.8
Length (in)7
MaterialAluminium
Measurement systemMultiple
ThreadMultiple
To centre70
Width (mm)56.3
Width (in)2.22

Description

This 3-jaw clamp is used to hold workpieces, allowing the probe to measure or scan around the part without any interference. It can be mounted to a base plate in a vertical or horizontal position. The jaw design allows parts to be clamped from outside diameter (OD) or the inside diameter (ID), depending on requirements. It accommodates workpieces of Ø1.5 mm (OD) to Ø64 mm (OD) and Ø47 mm (ID) to Ø64 mm (ID).

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. This is a universal component suitable for thread sizes M6, M8 and 1/4-20.

Note: Includes socket cap head screws. Jaws are aluminium. Chuck mechanism contains steel.

Equivalent to

  • Equivalent old R&R part number: CJ-3

Technical documentation

Technical document 1 (DOC)
Download