be.svg
Change location
Products and shipping options are based on your location.
Country
Language

49.7 mm spring wire clamp with 50.0 mm post and M4 thread

Part number: R-CW-50-50-4
€38.00
Made to order - Typically a 4-6 week lead time.
Quantity

This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Clamp length (mm)49.7
Diameter (mm)1.6
Fixture typeSpring wire
Height (mm)50
Length (mm)49.7
MaterialAluminium
Measurement systemMetric
ThreadM4
Warranty type1 year
Width (mm)7.9

Description

This spring wire clamp is ideal for clamping smaller workpieces. It enables a minimal area of contact and helps to prevent obstructions.

It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical documentation

Technical document 1 (DOC)
Download