Ø6.3 mm × 25.0 mm magnetic standoff with M4 thread
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor... Read more
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor... Read more
name | value |
---|---|
Diameter (mm) | 6.3 |
Height (mm) | 25 |
Magnet type | Magnet |
Material | Aluminium |
Measurement system | Metric |
Thread | M4 |
This magnetic standoff is ideal for holding ferrous workpieces and is very hard wearing. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.
10 products found