be.svg
Change location
Products and shipping options are based on your location.
Country
Language

27.9 mm × 27.9 mm × 24.9 mm magnetic mini square V block

Part number: R-NTM-1
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

The magnetic V block is designed to hold ferrous cylindrical parts in a V, without the need for additional tension clamps. This improves part access and speeds up fixturing. This c... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Base length (mm)27.9
Base width (mm)24.9
Height (mm)27.9
Height (in)1.1
Magnet typeV-magnet
MaterialMagnet
Measurement systemMultiple
Warranty type1 year

Description

The magnetic V block is designed to hold ferrous cylindrical parts in a V, without the need for additional tension clamps. This improves part access and speeds up fixturing. This component is made from steel.

Technical documentation

Technical document 1 (DOC)
Download