M8 CMM Aluminium plate, 12.7 mm × 450.0 mm × 450.0 mm
This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised... Read more
This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised... Read more
| name | value |
|---|---|
| Application | CMM |
| Base plate material | Aluminium |
| Material | Aluminium |
| Measurement system | Metric |
| Number of threaded holes | 729 |
| Plate dimensions | 12.7 × 450.0 × 450.0 |
| Thread | M8 |
| Warranty type | 1 year |
This CMM precision ground aluminium base plate has multiple M8 threaded holes spaced at 15 mm intervals to increase the flexibility of your fixture. It has a Nituff® hard anodised coating to resist wear and scratching. Plate clamps (R-CPC-190) are not included but can be purchased separately to mount the base plate to your CMM.
If you require mounting holes in your base plate, please contact your local sales representative directly at the time of purchase.
10 products found
10 products found