be.svg
Change location
Products and shipping options are based on your location.
Country
Language

502 mm × 197 mm × 25 mm medium component tray to hold M6, M8 and 1/4-20 components

Part number: R-TC-500200
€172.00
Made to order - Typically a 4-6 week lead time.
Quantity

Medium component tray to hold and organise fixturing components.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeTray
Height (mm)25
Height (in)1
Length (mm)502
Length (in)20
MaterialPlastic
ThreadMultiple
Width (mm)197
Width (in)8

Description

Medium component tray to hold and organise fixturing components.