be.svg
Change location
Products and shipping options are based on your location.
Country
Language

546 mm × 508 mm Large component tray to hold M6, M8 and 1/4-20 components

Part number: R-TC-560500
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Large component tray to hold and organise fixturing components.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeTray
Height (mm)25
Height (in)1
Length (mm)546
Length (in)22
MaterialPlastic
Measurement systemMultiple
ThreadMultiple
Width (mm)508
Width (in)20

Description

Large component tray to hold and organise fixturing components.