be.svg
Change location
Products and shipping options are based on your location.
Country
Language

M8 plate metrology fixturing table, frame 1200 x 1800 mm, with shelves

Part number: R-TMD-18001200-30-8
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Metrology fixturing tables offer a flexible solution for any portable CMM. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Height (mm)1200
MaterialAluminium
Measurement systemMetric
ThreadM8
Width (mm)1800

Description

Metrology fixturing tables offer a flexible solution for any portable CMM.

Our metrology table top is created using a cast aluminium plate, supported with rigid aluminium extrusion legs that can withstand large and heavy parts. Metrology fixturing tables are ideal for use in any industry but are particularly beneficial for users inspecting automotive body parts.

The table's modular construction provides endless flexibility to mount portable CMMs. The fixture plate can also be ordered with a black anodise finish to minimise reflections for optical inspection.

Price excludes shipment costs.

Note: Order a universal adapter plate R-PAACU to allow fitment of any articulating arm to your metrology table.

Technical documentation

Technical document 1 (DOC)
Download
Technical document 2 (DOC)
Download