be.svg
Change location
Products and shipping options are based on your location.
Country
Language

50.0 mm x 50.0 mm corner viewer with M4 thread

Part number: R-VC-5050-4
€60.00
Made to order - Typically a 4-6 week lead time.
Quantity

This corner viewer is used to locate a workpiece in a corner. The serrations allow backlighting along the sides of the workpiece. It is recommended for use on vision and multi-sens... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeCorner Viewer
Height (mm)5
Length (mm)50
MaterialAluminium
Measurement systemMetric
Thickness (mm)10
ThreadM4
Width (mm)50

Description

This corner viewer is used to locate a workpiece in a corner. The serrations allow backlighting along the sides of the workpiece. It is recommended for use on vision and multi-sensor machines.

Note: Included: socket head cap screws.

Technical documentation

Technical document 1 (DOC)
Download