be.svg
Change location
Products and shipping options are based on your location.
Country
Language

20.0 mm x 10.0 mm x 5.0 mm micro V blocks

Part number: R-VMB-20510
€80.00
Made to order - Typically a 4-6 week lead time.
Quantity

For holding small cylindrical workpieces less than 20 mm in diameter. This improves workpiece access and speeds up fixturing. Micro V blocks are supplied in pairs and made from sta... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Fixture typeV-block
Height (mm)10
Height (in)0.39
Length (mm)20
MaterialStainless steel
Measurement systemMultiple
Thickness (mm)5
Width (mm)5

Description

For holding small cylindrical workpieces less than 20 mm in diameter. This improves workpiece access and speeds up fixturing. Micro V blocks are supplied in pairs and made from stainless steel.

Technical documentation

Technical document 1 (DOC)
Download