Material temperature transmitter
The material temperature sensor is used in applications that require scale, workpiece or machine structure compensation. The sensor contains a thermistor to monitor material surfac... Read more
The material temperature sensor is used in applications that require scale, workpiece or machine structure compensation. The sensor contains a thermistor to monitor material surfac... Read more
name | value |
---|---|
Accessory type | Compensator accessories |
The material temperature sensor is used in applications that require scale, workpiece or machine structure compensation. The sensor contains a thermistor to monitor material surface temperature in the range of 0 °C to 55 °C. The temperature reading is converted into a digital signal inside the sensor, which reduces susceptibility to noise when the reading is transmitted to the RCU10.