be.svg
Change location
Products and shipping options are based on your location.
Country
Language

RESM20 150 mm diameter encoder ring

Part number: RESM20USA150
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

RESM20USA150 is a 150 mm diameter, 20 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark.

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Axis typeRotary
Coefficient of thermal expansion15.5 ±0.5 μm/m/°C
Encoder product typeScale
Extended temperature rangefalse
Functional safetyfalse
MaterialStainless steel
Typical installed accuracy (arc seconds ±)5.5
Measurement typeIncremental
Mount typeTaper mounted
Movement typeRotary
Outside diameter150
Readhead compatibilityTONiC,VIONiC
Reference marksOne reference mark (standard)
Ring outer diameter (mm)150
Scale formTapered internal diameter
Scale pitch (µm)20
Scale shapeRotary
SeriesRESM
Ultra high vacuumfalse

Description

RESM20USA150 is a 150 mm diameter, 20 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark.

RESM20 Features / benefits:

  • RESM20 is a one-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery
  • Patented taper mount simplifies integration and minimises installation errors
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Large internal diameter for flexible integration

About RESM rings

  • One-piece stainless steel ring with 20 µm or 40 µm pitch incremental graduations marked directly on the periphery
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Patented taper mount simplifies integration and minimises installation errors. Ultra-low intertia versions also available (Interference fit only)