be.svg
Change location
Products and shipping options are based on your location.
Country
Language

TONiC™ readhead for linear encoders (analogue output, for connection with TONiC encoder interfaces).

Part number: T1030-15A
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

T1030-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length, configured for a linear encoder system using Renishaw RTLC20-S or RKLC20-S scale. Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Axis typeLinear
Cable length (m)1.5
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Max speed10 m/s at -3 dB
Measurement typeIncremental
Movement typeLinear
Output signalAnalogue
Readhead size35 mm x 13.5 mm x 10 mm
Readhead terminationInterboard connector
Readhead typeIncremental analogue 1 Vpp
Reference marksCustomer selectable reference mark
Scale compatibilityRTLC20 / RTLC20-S / RKLC20-S
Scale pitch (µm)20
Scale shapeLinear
SeriesTONiC
Sub-divisional error<±30 nm typical
Ultra high vacuumfalse

Description

T1030-15A is a standard Renishaw TONiC readhead with a 1.5 m cable length, configured for a linear encoder system using Renishaw RTLC20-S or RKLC20-S scale.

When combined with the detachable Ti interface Ti0000A00A, it provides ultimately reliable precision feedback and high-speed performance, with easy installation, analogue output, low Sub‑Divisional Error (SDE) and noise.

T1030-15A Key Features / Benefits:

  • T1030-15A is compatible with RTLC20-S or RKLC20-S scale
  • T1030-15A features a bi-directionally repeatable, customer selectable reference mark and dual limits
  • T1030-15A features a 1.5 m cable with a termination for connection with Renishaw TONiC encoder interface
  • T1030-15A is compatible with analogue TONiC interface Ti0000A00A

About the TONiC series of incremental encoders

  • TONiC readheads are simple to install with wide set-up tolerances and calibration at the push of a button
  • Dynamic signal control and unique filtering optics ensures low SDE and noise, maintains signal amplitude and enables improved scanning performance and positional stability
  • An optional TONiC diagnostic kit is available for real‑time encoder data feedback during installation or for in-field diagnostics (contact your local Renishaw representative)
  • A CAD model of the TONiC readhead is available from the Renishaw website