be.svg
Change location
Products and shipping options are based on your location.
Country
Language

VIONiC™ readhead for linear encoders (50 nm resolution, 20 MHz clocked output)

Part number: V2BCH30D20E
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

V2BCH30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scal... Read more

Free shipping on orders over €150.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Alarm format3-state alarm
Axis typeLinear
Cable length (m)3
Cable termination15-way D-type connector
Clocked output options20 MHz
Clocked output frequency (MHz)20
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Jitter (nm RMS)5.7
Max speed0.806 m/s
Measurement typeIncremental
Movement typeLinear
Output signalDigital
Readhead size35 mm x 13.5 mm x 10 mm
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Reference marksCustomer selectable reference mark
Resolution (µm)0.05
Scale compatibilityRTLC20 / RTLC20-S / RKLC20-S
Scale pitch (µm)20
Scale shapeLinear
SeriesVIONiC
Sub-divisional error<±15 nm typical
Ultra high vacuumfalse

Description

V2BCH30D20E is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

The VIONiC incremental encoder readhead, when combined with the RTLC20-S or RKLC20-S encoder tape scales, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low Sub Divisional Error (SDE), and high axis speeds.

V2BCH30D20E Key Features / Benefits:

  • V2BCH30D20E linear encoder is compatible with RTLC20-S or RKLC20-S scale
  • V2BCH30D20E features a customer selectable reference mark, dual limits and a tri-state alarm output
  • V2BCH30D20E features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2BCH30D20E requires a controller input frequency of at least 20 MHz

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • A CAD model of the VIONiC readhead is available from the Renishaw website