No country options available.

VIONiC™ readhead for rotary encoder diameters 60 mm to 135 mm (0.5 µm resolution, 10 MHz clocked output)

Part number: V2CKZ30D10F
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

V2CKZ30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters of between... Read more

Free shipping on orders over £0.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Alarm format3-state alarm
Axis typeRotary
Cable length (m)3
Cable termination15-way D-type connector
Clocked output options10 MHz
Clocked output frequency (MHz)10
Encoder product typeReadhead
Encoder sizeCompact
Extended temperature rangefalse
Functional safetyfalse
Max speed4.27
Measurement typeIncremental
Movement typeRotary
Output signalDigital
Readhead size35 mm x 13.5 mm x 10 mm
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Reference marksAll reference marks are output
Resolution (µm)0.5
Scale compatibilityRESM20 / REXM20 ∅60 mm to ∅135 mm
Scale pitch (µm)20
Scale shapeRotary
SeriesVIONiC
Sub-divisional error<±20 nm
Ultra high vacuumfalse

Description

V2CKZ30D10F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters of between 60 mm and 135 mm.

The VIONiC incremental encoder readhead, when combined with the RESM20 ring, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low sub-divisional error (SDE), and high axis speeds.

V2CKZ30D10F Key Features / Benefits:

  • V2CKZ30D10F rotary encoder is compatible with RESM20 rings (diameters 60 mm to 135 mm)
  • V2CKZ30D10F features a reference mark and a 3-state alarm output
  • V2CKZ30D10F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2CKZ30D10F requires a controller input frequency of at least 10 MHz

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • A CAD model of the VIONiC readhead is available from the Renishaw website