Skip to content
Sign in

Ship to 

bg.svg
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Fixturing standoffs
View all Fixturing standoffs

Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread

Part number: R-SP-910-4
Price available on request
Ø9.0 mm × 10.0 mm aluminium pin standoff with M4 thread - 1
High demand item. New stock expected soon.
Quantity

This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ ga... Read more


Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Diameter (mm)9
Height (mm)10
MaterialAluminium
Measurement systemMetric
Pin diameter (mm)2
Pin height (mm)2.5
ThreadM4
Warranty type1 year

Description

This aluminium pin standoff is used to elevate and locate a workpiece against the pin. It is black anodised for improved durability and recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.


Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw S.p.A. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
Price available on request
Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
Part number: R-SP-1210-4
Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread
Price available on request
Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread
Part number: R-SP-610-4
Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread
Price available on request
Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread
Part number: R-SP-910-6
Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
Price available on request
Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
Part number: R-SP-1325-6
Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread
Price available on request
Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread
Part number: R-SP-610-6

Explore variants

15 products found

Filter by


Material
  • (3)
  • (12)

Thread
  • (5)
  • (2)
  • (5)
  • (3)

Explore variants

15 products found

  • Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread
    Ø9.5 mm × 10.0 mm 303 stainless steel pin standoff with M6 thread
    Price available on request
    Part numberR-SP-910-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Ø0.75 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-SP-751-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread
    Ø6.4 mm × 10.0 mm aluminium pin standoff with M6 thread
    Price available on request
    Part numberR-SP-610-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread
    Ø6.0 mm × 10.0 mm aluminium pin standoff with M4 thread
    Price available on request
    Part numberR-SP-610-4
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Ø0.50 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-SP-501-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.375 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread
    Ø0.375 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-SP-37550-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread
    Ø0.25 in × 0.50 in 303 stainless steel pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-SP-2550-20
    High demand item. New stock expected soon.
    Price available on request
  • Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 thread
    Ø25.4 mm x 25.0 mm 303 stainless steel pin standoff with M8 thread
    Price available on request
    Part numberR-SP-2525-8
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 thread
    Ø25.4 mm x 25.0 mm 303 stainless Steel pin standoff with M6 thread
    Price available on request
    Part numberR-SP-2525-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø19.1 mm x 25.0 mm 303 stainless Steel pin standoff with M8 thread
    Ø19.1 mm x 25.0 mm 303 stainless Steel pin standoff with M8 thread
    Price available on request
    Part numberR-SP-1925-8
    High demand item. New stock expected soon.
    Price available on request
  • Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
    Ø19.1 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
    Price available on request
    Part numberR-SP-1925-6
    High demand item. New stock expected soon.
    Price available on request
  • Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 thread
    Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M8 thread
    Price available on request
    Part numberR-SP-1325-8
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
    Ø12.7 mm × 25.0 mm 303 stainless steel pin standoff with M6 thread
    Price available on request
    Part numberR-SP-1325-6
    Made to order - Typically a 4-6 week lead time.
    Price available on request
  • Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
    Ø12.0 mm × 10.0 mm aluminium pin standoff with M4 thread
    Price available on request
    Part numberR-SP-1210-4
    High demand item. New stock expected soon.
    Price available on request
  • Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Ø1.00 in × 1.00 in 303 stainless steel pin standoff with 1/4-20 thread
    Price available on request
    Part numberR-SP-11-20
    High demand item. New stock expected soon.
    Price available on request