Canada
Change location
Products and shipping options are based on your location.
Country
Language

TP20 NI (non-inhibit) probe kit (includes 1 × TP20 NI probe body and 1 × 6-way module)

Part number: A-1371-0605
$4,570.00
Longer lead times may apply. Contact us for more information.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The 6-way probe module is identified by a blue cap. This probe module is designed for 6-way operation where there is a requirement to measure in the –;Z direction, for example when measuring undercuts.

The recommended stylus limits for the 6-way probe module are:

  • Any stylus type up to 30 mm long
  • Star and cranked styli up to 10 mm offset

Kit components

Part numberDescriptionQuantity
A-1371-06361
A-1371-04191