Canada
Change location
Products and shipping options are based on your location.
Country
Language

TP20 NI (non-inhibit) probe kit 2 (includes 1 × TP20 NI probe body, 1 × standard force module and 1 × medium force module)

Part number: A-1371-0641
$4,988.00
Stocked item - Dispatched between 2-3 working days.
Quantity

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus con... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Description

The TP20 is a compact module changing touch-trigger probe. The two-piece design, comprising of a probe body and detachable stylus module(s), allows the use of a range of stylus configurations and extensions to access features on complex parts. Modules can be changed manually or automatically without the need for requalification of the stylus tip.

The TP20 NI (non-inhibit) probe body is not affected by magnetic fields and the probe trigger must be inhibited through software during change cycles using the MCR20.

The standard force probe module is identified by a black cap. This probe module is suited to the majority of applications requiring extensions up to 50 mm long.

The recommended stylus limits for the standard force probe module are:

Straight styli up to 50 mm long Star and cranked styli up to 20 mm offset

The medium force probe module is identified by a grey cap. This probe module is designed for applications where a higher trigger force than standard is required.

The recommended stylus limits for the medium force probe module are:

Any stylus type up to 60 mm long Star and cranked styli up to 20 mm offset

Kit components

Part numberDescriptionQuantity
A-1371-0636TP20 NI (non-inhibit) probe body only kit1
A-1371-0270TP20 standard force module1
A-1371-0271TP20 medium force module1