FCR25 TC-L3 three port standalone thermally controlled change rack
The FCR25 TC-L3 is a triple port standalone rack, based on the FCR25 TC. It provides unmatched flexibility where rapid automatic changing of SM25 probe modules is required. Read more
The FCR25 TC-L3 is a triple port standalone rack, based on the FCR25 TC. It provides unmatched flexibility where rapid automatic changing of SM25 probe modules is required. Read more
| name | value |
|---|---|
| Ports | 3 |
The FCR25 TC-L3 is a triple port standalone rack, based on the FCR25 TC. It provides unmatched flexibility where rapid automatic changing of SM25 probe modules is required.
The FCR25 TC is powered by a standard 24 V mains supply that is supplied with the unit. Its heated ports bring the stored modules to the same temperature as that of a powered SP25M probe.
Renishaw strongly recommends the use of FCR25 TC to ensure optimum performance when changing the scanning modules of the SP25M probe system. To change any other components within the SP25M system, the FCR25 should be used.
| Part number | Description | Quantity |
|---|---|---|
| A-2237-1408 | FCR25 TC thermally controlled change rack (triple-port unit for MRS system) | 1 |
| A-2237-0850 | 1 | |
| A-2237-1415 | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-2237-1408 | FCR25 TC thermally controlled change rack (triple-port unit for MRS system) | 1 |
| A-2237-0850 | 1 | |
| A-2237-1415 | 1 |