Canada
Change location
Products and shipping options are based on your location.
Country
Language

Taper shank: shank specification ANSI CAT B5.50-1985 (imperial pull stud thread), taper ISO 30

Part number: A-4038-0236
Price available on request
Lead times can vary for this product. Contact us for more information.
Quantity

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 30 taper machine tool spindle. Shank gauge length is 65.00 mm (2.559 inches), and it is suitable for OSP6... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Gauge length A (mm)65
Shank typeTaper
Taper30

Description

This shank is designed to secure the probe into an ANSI CAT B5-50 1985 ISO 30 taper machine tool spindle. Shank gauge length is 65.00 mm (2.559 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 probes with shank switch configuration.