Canada
Change location
Products and shipping options are based on your location.
Country
Language

M3 Ø3.0 mm diamond coated ball, ceramic stem, L 50.0 mm, EWL 43.7 mm

Part number: A-5000-0132
Price available on request
Made to order - Typically a 4-6 week lead time.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offe... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)3
Centre stylifalse
Effective working length (mm)43.7
Holder materialStainless steel
Overall length (mm)50
Stem diameter (mm)2
Stem materialCeramic
ThreadM3
Tip materialDiamond

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part.

Technical documentation

Technical document 1 (DOC)
Download