Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Straight
View all Straight

M2 Ø3.0 mm diamond coated ball, tungsten carbide stem, L 50.0 mm, EWL 47.0 mm

Part number: A-5000-0137
$691.34
M2 Ø3.0 mm diamond coated ball, tungsten carbide stem, L 50.0 mm, EWL 47.0 mm - 1
Lead times can vary for this product. Contact us for more information.
Quantity

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Technical documentation

Technical table

namevalue
Ball diameter (mm)3
Centre stylifalse
Effective working length (mm)47
Holder materialStainless steel
Length (mm)50
Overall length (mm)50
Stem diameter (mm)2
Stem materialTungsten carbide
ThreadM2
Tip materialDiamond

Description

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Diamond coated spheres maintain their roundness and do not suffer material build-up or premature wear when scanning a part.


Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Explore variants

4 products found

Filter by


Ball diameter (mm)

1

4


Effective working length (mm)

12.5

40


Length (mm)

20

40


Overall length (mm)

20

40


Stem diameter (mm)

0.8

2

Explore variants

4 products found

  • M2 Ø4.0 mm diamond coated ball, tungsten carbide stem, L 40.0 mm, EWL 40.0 mm
    M2 Ø4.0 mm diamond coated ball, tungsten carbide stem, L 40.0 mm, EWL 40.0 mm
    $743.56
    Part numberA-5000-0138
    Lead times can vary for this product. Contact us for more information.
    $743.56
  • M2 Ø2.0 mm diamond coated ball, tungsten carbide stem, L 40.0 mm, EWL 32.5 mm
    M2 Ø2.0 mm diamond coated ball, tungsten carbide stem, L 40.0 mm, EWL 32.5 mm
    $680.27
    Part numberA-5000-0136
    Lead times can vary for this product. Contact us for more information.
    $680.27
  • M2 Ø1.5 mm diamond coated ball, tungsten carbide stem, L 30.0 mm, EWL 22.5 mm
    M2 Ø1.5 mm diamond coated ball, tungsten carbide stem, L 30.0 mm, EWL 22.5 mm
    $680.27
    Part numberA-5000-0135
    Lead times can vary for this product. Contact us for more information.
    $680.27
  • M2 Ø1.0 mm diamond coated ball, tungsten carbide stem, L 20.0 mm, EWL 12.5 mm
    M2 Ø1.0 mm diamond coated ball, tungsten carbide stem, L 20.0 mm, EWL 12.5 mm
    $656.55
    Part numberA-5000-0130
    Lead times can vary for this product. Contact us for more information.
    $656.55