Canada
Change location
Products and shipping options are based on your location.
Country
Language

M2 tungsten carbide pointer with 30° angle, L 10 mm

Part number: A-5000-7813
$102.01
Quantity

Pointer styli are designed to inspect threaded forms, specific points and scribed lines. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Angle (degree)30
End feature (mm)0.1
Pointer diameter (mm)1.39

Description

Pointer styli are designed to inspect threaded forms, specific points and scribed lines. Tungsten carbide tips are ideal for applications demanding a hardwearing interface with an inspected item.

Equivalent to

  • Equivalent to Mitutoyo part number: K651098
  • Equivalent to Q-Mark part number: TM2-S30-C

Technical documentation

Technical document 1 (DOC)
Download