| A-5000-7796 | M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mm | 1 |
| A-5000-7753 | M4 - M3 extension, L 100 mm | 1 |
| A-5000-7752 | M4 - M3 extension, L 75 mm | 1 |
| A-5000-7795 | M4 Ø8 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm | 1 |
| A-5000-7751 | M4 - M3 extension, L 50 mm | 1 |
| A-5000-7755 | M4 extension, L 50 mm | 1 |
| A-5000-7754 | M4 extension, L 30 mm | 1 |
| A-5000-7792 | M4 5-way centre | 1 |
| A-5000-7814 | M3 ceramic hemispherical stylus | 1 |
| A-5004-7597 | M4 - M3 extension, L 9 mm | 2 |
| A-5000-7610 | M3 5-way centre | 1 |
| A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 1 |
| A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 5 |
| A-5004-7587 | M4 stylus tool | 2 |
| A-5004-7582 | M2 and M3 stylus tool | 2 |
| A-5004-7596 | M4-M3 extension, L 20 mm | 1 |
| A-5000-7545 | M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm | 1 |
| A-5000-7547 | M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm | 4 |
| A-5000-7551 | M4 Ø4 mm ruby ball, stainless steel stem, L 18 mm, EWL 13.7 mm | 1 |