M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 40 mm
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity... Read more
| name | value |
|---|---|
| Ball diameter (mm) | 2.5 |
| Centre styli | false |
| Effective working length (mm) | 32.7 |
| Holder material | Stainless steel |
| Overall length (mm) | 40.2 |
| Stem diameter (mm) | 2 |
| Stem material | Tungsten carbide |
| Thread | M2 |
| Tip material | Ruby |
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.
REVO recommended stylus, with RSH250 and RSH350 module.
32 products found
32 products found