Skip to content
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Cart
Quote
  1. View all Styli adaptors
View all Styli adaptors

M5 to M4 stainless steel adaptor, L 9 mm

Part number: A-5003-0856
$44.15
M5 to M4 stainless steel adaptor, L 9 mm - 1
M5 to M4 stainless steel adaptor, L 9 mm - 2
M5 to M4 stainless steel adaptor, L 9 mm - thumbnail 1
M5 to M4 stainless steel adaptor, L 9 mm - thumbnail 2
Stocked item - Dispatched between 2-3 working days.
Quantity

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Equivalent to
Technical documentation

Technical table

namevalue
Length (mm)9
Overall length (mm)9
Stem diameter (mm)10
Stem materialStainless steel
ThreadM5
To mountM4

Description

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.


Equivalent to

  • Equivalent to Q-Mark part number: RM5-M4

Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2026 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Related products

M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm
$147.00
M4 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 38.5 mm
Part number: A-5000-3709
M4 Ø6 mm ruby ball, ceramic stem, L 100 mm
$165.95
M4 Ø6 mm ruby ball, ceramic stem, L 100 mm
Part number: A-5000-3712
M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm
$132.46
M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm
Part number: A-5000-7545
M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm
$115.71
M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm
Part number: A-5000-7547
M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm
$139.65
M4 Ø2 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 40 mm
Part number: A-5003-4797

Explore variants

1 product found

Filter by


No filters available

Explore variants

1 product found

  • M5 to M4 stainless steel adaptor, L 6.5 mm
    M5 to M4 stainless steel adaptor, L 6.5 mm
    $42.95
    Part numberA-5004-7613
    Lead times can vary for this product. Contact us for more information.
    $42.95