A-5555-0189 | M5 15 mm x 15 mm cube | 4 |
A-5003-5677 | M5 cube bolt, L 28 mm | 4 |
A-5003-5278 | M5 ACC knuckle | 2 |
A-5555-0669 | M5 extension, L 30 mm | 4 |
A-5555-0623 | M5 extension, L 70 mm | 2 |
A-5555-0652 | M5 extension L 100 mm | 2 |
A-5555-0648 | M5 extension L 50 mm | 4 |
A-5555-0654 | M5 extension L 200 mm | 2 |
A-5004-7614 | M5 stylus tool | 3 |
A-5003-6134 | M5 extension tool | 2 |
P-TL01-0250 | Hex wrench, 2.5 mm | 1 |
1.5 mm A/F hexagon key | 1.5 mm A/F hexagon key | 1 |
A-5003-5261 | M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 50 mm | 1 |
A-5003-5262 | M5 Ø8 mm ruby ball, carbon fibre stem, L 100 mm, EWL 89.5 mm | 1 |
A-5003-5251 | M5 Ø8 mm ruby ball, carbon fibre stem, L 75 mm, EWL 64.5 mm | 2 |
A-5003-5236 | M5 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 41.5 mm | 2 |
A-5003-5234 | M5 Ø3 mm ruby ball, tungsten carbide stem, L50 mm, EWL 41 mm | 2 |
A-5003-5218 | M5 Ø3 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 21 mm | 4 |
A-5003-5733 | M5 Ø 4 mm silicon nitride, tungsten carbide stem, L 20 mm, EWL 11.9 mm | 1 |
A-5003-5288 | M5 disc silver steel, stainless steel stem | 1 |
A-5003-5276 | M5 hemispherical, stainless steel stem | 1 |