Canada
Change location
Products and shipping options are based on your location.
Country
Language

Faro 1 ¼–20" UN, Ø2 mm zirconia ball

Part number: A-5003-8826
$268.64
Lead times can vary for this product. Contact us for more information.
Quantity

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its su... Read more

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Ball diameter (mm)2
Centre stylifalse
Effective working length (mm)5.2
Holder materialStainless steel
Overall length (mm)57.2
Stem diameter (mm)1.5
Stem materialTungsten carbide
ThreadM1.25-20 UN
Tip materialZirconia

Description

Faro styli are specially designed for use with Faro arms. Zirconia is a particularly tough ceramic material with hardness and wear characteristics approaching those of ruby. Its surface properties make it an ideal material for aggressive scanning applications on cast iron components.

Technical documentation

Technical document 1 (DOC)
Download