Sign in
Sign in

Ship to 

Canada
UK | EN
Renishaw.com
logo-orange.svg
Sign in
Sign in
Cart
Quote
  1. View all Styli sets
View all Styli sets

Faro probe kit 0073

Part number: A-5003-9190
$1,104.00
Faro probe kit 0073 - 1
Made to order - Typically a 4-6 week lead time.
Quantity

This kit contains the most commonly used styli for its thread/probe type.


Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.
Technical table
Description
Kit components
Technical documentation

Technical table

namevalue
ThreadM6

Description

This kit contains the most commonly used styli for its thread/probe type.


Kit components

Part numberDescriptionQuantity
A-5003-9127M6 - M6 aluminium extension, L 101.6 mm1
A-5003-9126M6 - M6 aluminium extension, L 76.2 mm2
A-5003-9186M6 Faro extension, 60° adaptor1
A-5003-9187M6 Faro extension, 90° adaptor1
P-5C08-0635Screw2
A-5003-7679M6 Ø6 mm cone stylus1
A-5003-7678M6 Ø3 mm cone stylus1
A-5004-1181M6 Faro adaptor1
P-TL01-05005 mm wrench1
P-TL09-001212 mm ring spanner1

Technical documentation

Technical document 1 (DOC)
Download
Renishaw

About us

  • News
  • Events
  • Sustainability
  • Locations
  • Careers
  • Media

Support

  • Contact us
  • Technical documents
  • My Account

Socials

  • Youtube - Renishaw
  • Linkedin
  • Facebook

© 2001 - 2025 Renishaw plc. All rights reserved.

This store is operated by Renishaw Canada. For company information see Registration Information for Online Stores

Privacy
Terms and conditions
Cookies
Accessibility
Modern day slavery

Kit components

Part numberDescriptionQuantity
A-5003-9127M6 - M6 aluminium extension, L 101.6 mm1
A-5003-9126M6 - M6 aluminium extension, L 76.2 mm2
A-5003-9186M6 Faro extension, 60° adaptor1
A-5003-9187M6 Faro extension, 90° adaptor1
P-5C08-0635Screw2
A-5003-7679M6 Ø6 mm cone stylus1
A-5003-7678M6 Ø3 mm cone stylus1
A-5004-1181M6 Faro adaptor1
P-TL01-05005 mm wrench1
P-TL09-001212 mm ring spanner1