A-5000-3551 | M3 Ø1 mm ruby ball, stainless steel stem, L 21 mm, EWL 4 mm straight stylus | 1 |
A-5000-7612 | M3 Ø35 mm silver steel disc, 5 mm width, without roller | 1 |
A-5000-7630 | M3 Ø5 mm ruby ball, stainless steel stem, L 21 mm, EWL 21 mm straight stylus | 1 |
A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 1 |
A-5003-0059 | M3 Ø3 mm ruby ball, tungsten carbide stem, L 50 mm, EWL 43.7 mm | 1 |
A-5003-0060 | M3 Ø4 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 36 mm | 1 |
A-5003-0069 | M3 Ø5 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm | 1 |
A-5004-7582 | M2 and M3 stylus tool | 1 |
A-5003-0075 | M3 ceramic extension, L 50 mm | 1 |