Canada
Change location
Products and shipping options are based on your location.
Country
Language

M4 to M2 stainless steel adaptor, L 5 mm

Part number: A-5004-7595
$48.72
Stocked item - Dispatched between 2-3 working days.
Quantity

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Free shipping on orders over $500.00.
Create account or sign in for faster checkout.
Buy direct or request a quote.

Technical table

Overall length (mm)5
Stem diameter (mm)7
Stem materialStainless steel
ThreadM4
To mountM2

Description

Stylus adaptors are designed to allow styli with different thread sizes to be built into stylus configurations.

Equivalent to

  • Equivalent to Q-Mark part number: RM4-M2
  • Previous part number: M-5000-6622

Technical documentation

Technical document 1 (DOC)
Download