OMP400 probe kit
Optical probe kit comprising OMP400 probe (optical/optical - modulated), and OMI-2 optical interface/receiver 15 m. Read more
Optical probe kit comprising OMP400 probe (optical/optical - modulated), and OMI-2 optical interface/receiver 15 m. Read more
| name | value |
|---|---|
| Transmission type | Optical |
Optical probe kit comprising OMP400 probe (optical/optical - modulated), and OMI-2 optical interface/receiver 15 m.
Suitable for small to medium machining centres, the OMP400 ultra compact probe features patented RENGAGE™ strain gauge technology. It delivers unrivalled sub-micron performance when applied to complex 3D shapes and contours. Advanced capabilities include machine tool performance monitoring and on-machine verification.
The OMI-2 assembly includes a 15 m (49.2 ft) exit cable, tool kit and magnetic label.
Combined optical interface and receiver, designed for mounting on a wide range of machine tools within the machine’s working envelope.
The interface provides users with a visual indication of probe status, start signal status, battery condition and error condition.
Note: This kit does not contain a stylus.
| Part number | Description | Quantity |
|---|---|---|
| A-2033-0830 | Receiver mounting bracket | 1 |
| A-5003-7306 | M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm | 1 |
| A-5069-2001 | OMP400 probe (optical/optical - modulated) | 1 |
| A-5191-0050 | OMI-2 (15 m) assembly | 1 |
| Part number | Description | Quantity |
|---|---|---|
| A-2033-0830 | Receiver mounting bracket | 1 |
| A-5003-7306 | M4 Ø6 mm ruby ball, carbon fibre stem, L 50 mm, EWL 38.5 mm | 1 |
| A-5069-2001 | OMP400 probe (optical/optical - modulated) | 1 |
| A-5191-0050 | OMI-2 (15 m) assembly | 1 |