A-5504-2081 | Equator styli storage box | 1 |
A-5000-3603 | M2 Ø2 mm ruby ball, stainless steel stem, L 20 mm straight stylus | 3 |
A-5000-3627 | M2 5-way styli centre, L 7.5 mm | 1 |
A-5000-8663 | M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mm straight stylus | 1 |
A-5003-0470 | M2 Ø6 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm straight stylus | 1 |
A-5004-7586 | M2 stainless steel extension, L 20 mm | 1 |
A-5000-3552 | M3 Ø2 mm ruby ball, stainless steel stem, L 21 mm, EWL 9.6 mm straight stylus | 1 |
A-5003-0053 | M3 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mm straight stylus | 1 |
A-5004-7583 | M3 stainless steel extension, L 20 mm | 1 |
A-5004-7592 | M3 to M2 stainless steel adaptor, L 5 mm | 1 |
A-2237-1702 | SH25-2A stylus holder for SP25-2 | 1 |
A-5004-7582 | M2 and M3 stylus tool | 1 |