SFP2 surface finish probe with C-axis
The SFP2 probe increases the surface finish measurement ability of the REVO® system, which offers multi‑sensor capability providing touch-trigger, high speed tactile scanning and n... Read more
The SFP2 probe increases the surface finish measurement ability of the REVO® system, which offers multi‑sensor capability providing touch-trigger, high speed tactile scanning and n... Read more
The SFP2 probe increases the surface finish measurement ability of the REVO® system, which offers multi‑sensor capability providing touch-trigger, high speed tactile scanning and non‑contact vision measurement on a single CMM.
Powered by 5-axis measurement technology, the SFP2’s automated surface finish inspection offers significant time savings, reduced part handling and greater return on CMM investment.
The SFP2 system consists of a probe and a range of modules and is automatically interchangeable with all other probe options available for REVO, providing the flexibility to easily select the optimum tool to inspect a wide range of features, all on one CMM platform.