RSH3-6-800 kit
REVO RSP3-6 extended reach scanning probe Read more
REVO RSP3-6 extended reach scanning probe Read more
| name | value |
|---|---|
| Overall length (mm) | 669 |
REVO RSP3-6 extended reach scanning probe
RSH3-6-800 kit (includes 1 x stylus holder, 2 x Ø6 by 10 M2 styli, 1 x stylus tool)
Long extensions combined with 5-axis movements for better part access, and multi-sensor changing for increased flexibility.
The RSP3-6 probe provides enhanced capability for accessing and inspecting features deep within bores by combining long extensions with REVO's 5-axis movements. This makes it ideal for inspecting large parts, such as engine blocks, for heavy machinery in the construction, mining, automotive and defence industries.
RSP3-6 is available with a range of stylus holders for applications requiring straight and cranked extensions, and it can be used for both 3D touch-trigger and 2D scanning applications. It is automatically interchangeable with all other probe options available for REVO. This flexibility means that the optimum tool can be selected to inspect a wide range of features, all on one CMM platform.
| Part number | Description | Quantity |
|---|---|---|
| stylus holder | 1 | |
| A-5000-4156 | 2 | |
| A-5004-7582 | 1 |
| Part number | Description | Quantity |
|---|---|---|
| stylus holder | 1 | |
| A-5000-4156 | 2 | |
| A-5004-7582 | 1 |